Knowledge Search
Download document () of 20

350746
Model code: E2.2,5.P

Eaton E Clogging Indicator, E2.2,5.P, Nitrile, 1450 psi (100 Bar), Visual

General specifications

Product Name
Eaton E Clogging Indicator
Catalog Number
350746
Model Code
E2.2,5.P
Product Length/Depth
85.1 mm
Product Diameter
27 mm
Product Weight
0.12 kg
Compliances
Electrical indicators (E) Ingress protection IP 65

Product specifications

Filter type
Clogging indicator
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-20 °C
Operating pressure - max
1450 psi (100 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.