Download document () of 20

36104-1B

Eaton Cooper Power series one-piece stirrup, Compression, #2 Str. - #4-2, 6-1-7/1 ACSR, Cast aluminum, O, 3 indents, Individually bagged

General specifications

Product Name
Eaton Cooper Power series one-piece stirrup
Catalog Number
36104-1B
UPC
194006053792
Product Length/Depth
10 in
Product Height
0.001 in
Product Width
3.875 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Packaging
Individually bagged

Conductor

Conductor range
#2 Str. - #4-2, 6-1-7/1 ACSR

Description

Connection
Compression
Die
O
Material type
Cast aluminum
Number of indents
3
Type
One-piece stirrup

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE