Download document () of 20

36181CPS

Eaton Cooper Power series die, Die, Used with Type O tools, 3/16 die

General specifications

Product Name
Eaton Cooper Power series die
Catalog Number
36181CPS
UPC
194006053815
Product Length/Depth
1 in
Product Height
0.845 in
Product Width
1.25 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Type
Die

Application

Used with
Type O tools

Die

Die type
3/16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE