Download document () of 20

3620-2

Eaton Cooper Power series C-type grounding clamp, #8 sol. to 1-3/8" dia., Bronze, For #2 to 4/0 ground cable, 34 kA withstand, Fine eye screw thred, 1/2-13 ferrule thread

General specifications

Product Name
Eaton Cooper Power series C-type grounding clamp
Catalog Number
3620-2
UPC
194006053822
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable

Application

Application
For #2 to 4/0 ground cable

Descriptions

Eye screw thread
Fine
Material
Bronze
Type of connector
C-type grounding clamp

Dimensions

Clamping range
#8 sol. to 1-3/8" dia.

Electrical Rating

Short circuit 15 cycle withstand
34 kA

Type

Ferrule thread type
1/2-13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE