Eaton Cooper Power series Bare SERV-ENS sleeve, 840 die, O-tool or WH tool, Indents: O-tool 7, WH tool 4, Cap color: A: pink, B: pink, Strand: A: 4/0 str., B: 4/0 str., ACSR: A: 4/0, B: 4/0
Product Name |
Eaton Cooper Power series Bare SERV-ENS sleeve
|
Catalog Number |
36700
|
UPC |
194006049528
|
Product Length/Depth |
4.06 in
|
Product Height |
0.9 in
|
Product Width |
0.9 in
|
Product Weight |
0.419 lb
|
Certifications |
Not Applicable
|
Tool |
O-tool or WH tool
|
Type of accessory/spare part |
Large service entrance sleeve
|
ACSR |
A: 4/0, B: 4/0
|
Cap color |
A: pink, B: pink
|
Die |
840
|
Number of indents per end |
|
Strand |
A: 4/0 str., B: 4/0 str.
|
Sleeve material |
Aluminum
|
Sleeve type |
Bare SERV-ENS
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE