Download document () of 20

36789-3

Eaton Cooper Power series sleeve, 620 nose or 5/8 nose die, WH tool 5/8 nose, Indents: 5, Strand: A: #4-7 str., B: #1 and #2 str.

General specifications

Product Name
Eaton Cooper Power series sleeve
Catalog Number
36789-3
UPC
194006050722
Product Height
6 in
Product Diameter
0.625 in
Product Weight
0.15 lb
Certifications
Not Applicable

Accessories

Tool
WH tool 5/8 nose

Description

Die
620 nose or 5/8 nose
Number of indents per end
5 per end
Strand
A: #4-7 str., B: #1 and #2 str.

Sleeve

Sleeve material
Aluminum
Sleeve type
Reducing sleeve

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE