Download document () of 20

3759A74G14

Eaton W-VAC anti-pump relay, 125 Vdc

General specifications

Product Name
Eaton W-VAC anti-pump relay
Catalog Number
3759A74G14
UPC
786685507750
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL Listed

Product specifications

Type
Anti-pump relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com