Knowledge Search
Download document () of 20

39E

Eaton Bussmann series Type 39 telecommunication fuse - 39E

General specifications

Product Name
Eaton Bussmann series Type 39 telecommunication fuse
Catalog Number
39E
UPC
051712690850
Product Length/Depth
1.4 in
Product Height
2.685 in
Product Width
1.4 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
Not Applicable
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877