Photo is representative
Download
NEMA3R, HDSS, 1200A/3P, 600V, NonFusible,NO Neut. VIS-BLADE
Product Name |
Eaton heavy duty fusible safety switch
|
Catalog Number |
3HD368NFV
|
UPC |
786685973982
|
Product Length/Depth |
72 in
|
Product Height |
21 in
|
Product Width |
48 in
|
Product Weight |
455 lb
|
Certifications |
CSA Std. C22.2 No. 4 File No. LL69743
|
Catalog Notes |
Heavy Duty Safety Switch (HDSS)
|
Type |
Enhanced visible blade
|
Amperage Rating |
1200A
|
Voltage rating |
600 V
|