Download document () of 20
Discontinued

3MMSURGE

Eaton Surge Metering; 1200 AMP; 208Y/120V; 3-Phase; 100 kA per Phase; Basic Diagnostics

A newer version of this product is available:

General specifications

Product Name
Eaton surge metering
Catalog Number
3MMSURGE
UPC
782114795170
Product Length/Depth
29.5 in
Product Height
9.5 in
Product Width
17.5 in
Product Weight
98 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Basic Diagnostics consist of status indicator lights on each phase

Product specifications

Type
Surge metering

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com