Download document () of 20

40133-6

Eaton Cooper Power series terminal, Two-hole, 1/2", Pad: Aluminum, Sleeve: Kearnalex inhibitor-filled aluminum, 30/19 636, 54/7 715.5 ACSR; 750-800 37-61 Str., Metallic gray, Terminal, Cast, Length: 7.0"

General specifications

Product Name
Eaton Cooper Power series terminal
Catalog Number
40133-6
UPC
194006054300
Product Length/Depth
7 in
Product Height
1.69 in
Product Width
1.69 in
Product Weight
0.001 lb
Certifications
Not Applicable

Application

Application
Aluminum, Copper and ACSR

Conductor

ACSR conductor size
636 30/19, 715.5 54/7
Stranded or Compressed Conductor Size
750-800 MCM

Description

Color
Metallic gray
Connection
Compression
Number of holes
Two-hole
Pad material
Aluminum
Type
Terminal

Dimensions

Overall length
7.0"
Stud/bolt size
1/2"

Sleeve

Sleeve material
Kearnalex inhibitor-filled aluminum

Terminal

Terminal size
3.25" x 1.69" x 0.563"
Terminal type
Cast

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE