Download document () of 20

40783

Eaton Cooper Power series repair sleeve, Compression, 556-715 str - 477 26/7 - 636 26/7 ACSR, AL, 8 indents

General specifications

Product Name
Eaton Cooper Power series repair sleeve
Catalog Number
40783
UPC
194006051224
Product Length/Depth
11 in
Product Height
1.5 in
Product Width
1.56 in
Product Weight
1.292 lb
Certifications
Not Applicable

Conductor

Conductor range
556-715 str - 477 26/7 - 636 26/7 ACSR

Description

Connection
Compression
Material type
Aluminum
Number of indents
8
Type
Two-piece overhead repair sleeve

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE