Download document () of 20

421-82

Eaton Cooper Power series standard lighting ultra range squeezon connector, Cmprsn, 2 Cndtrs, AL, Grv A #2 - #6 ACSR Comp, Grv B #8 str - #14 sol, Wire mx A .298 in, Wire mn A .182 in, Wire mx B .146 in, Wire mn B .046 in, 13/16", 3 indents

General specifications

Product Name
Eaton Cooper Power series standard lighting ultra range squeezon connector
Catalog Number
421-82
UPC
194006052771
Product Length/Depth
0.813 in
Product Height
0.565 in
Product Width
1.108 in
Product Weight
0.039 lb
Certifications
Not Applicable

Conductor

Conductor range groove a
#2 - #6 ACSR Comp
Conductor range groove b
#8 str - #14 sol
Number of conductors
2

Description

Connection
Compression
Die
13/16"
Material type
Aluminum
Number of indents
3
Type
Standard lighting ultra range Squeezon connector

Wire description

Wire range diameter groove a - max
0.298 in
Wire range diameter groove a - min
0.182 in
Wire range diameter groove b - max
0.146 in
Wire range diameter groove b - min
0.046 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE