Download document () of 20

42275CPS

Eaton Cooper Power series Trip-O-Link fuse link, 2.75A, 8.5 in, Fuse type: X, Open link, Brown, Individual box

General specifications

Product Name
Eaton Cooper Power series Trip-O-Link fuse link
Catalog Number
42275CPS
UPC
051712201919
Product Length/Depth
1.1 in
Product Height
0.25 in
Product Width
12.2 in
Product Weight
0.1 lb
Compliances
IEEE C37.40
IEEE C37.41
Certifications
Not Applicable

Descriptions

Tube color
Brown
Type of termination
Open link

Electrical Ratings

Average speed ratio
32
Fuse type
X
Current Rating
2.75 A
Size
8.5 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE