Download document () of 20

484811 RTCT

Eaton B-Line series CT lift off cover, 3R, 12 gauge steel, ANSI 61 gray paint, Galvanized steel, Surface mount, 1P or 3P, Lift off cover

General specifications

Product Name
Eaton B-Line series CT lift off cover
Catalog Number
484811 RTCT
UPC
782051408720
Product Length/Depth
11 in
Product Height
48 in
Product Width
48 in
Product Weight
267 lb
Certifications
UL

Electrical specifications

Phase
Single phase / Three phase

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Enclosure material
12 gauge steel

Model

Mounting method
Surface mount
Special features
Lift off cover

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.