Download document () of 20

5039227A02

Eaton Cooper Power series mastic tape, Crosslinked Butyl, Roll size: 1" x 28" x 1/16", Gray

General specifications

Product Name
Eaton Cooper Power series mastic tape
Catalog Number
5039227A02
UPC
194006088237
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Type
Mastic Tape

Descriptions

Color
Gray
Material
Crosslinked butyl

Dimensions

Roll size
1" x 28" x 1/16"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE