Photo is representative
Download
Eaton Cooper Power series Fit-All fuse link, 100A, T
Product Name |
Eaton Cooper Power series Fit-All fuse link
|
Catalog Number |
51100
|
UPC |
051712624244
|
Product Length/Depth |
23 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.2 lb
|
Warranty |
1 year limited
|
Certifications |
ANSI/IEEE Std C37.42
|
Type |
T
|
Amperage Rating |
100 A
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE