Knowledge Search
Download document () of 20

5128GY-BOX

Eaton Telephone and coaxial wallplate, Gray, 0.375" Hole Cutout, Nylon, Single- gang, Standard, ED Box

General specifications

Product Name
Eaton Telephone and coaxial wallplates
Catalog Number
5128GY-BOX
UPC
032664492303
Product Length/Depth
0.06 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.051 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
0.375" hole
Type
Wallplate
Cutout
0.375" Hole
Wallplate size
Standard
Color
Gray
Number of gangs
1
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.