Knowledge Search
Download document () of 20

5ACLS-18R

Eaton Bussmann series 5ACLS fuse, Double barrel, 18R designation, 4.8 kV, 390A, 50 kAIC, Motor start, ACLS, Class R, Ampgard, Double barrel

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
5ACLS-18R
UPC
051712527811
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
390 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
2
Class
Class R
Mounting method
Ampgard
Special features
Double barrel, 18R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.