Knowledge Search
Download document () of 20

5HLE-300E

Eaton Bussmann series 5HLE fuse, Indoor/outdoor, double barrel, 4.8 kV, 300A, 63 kAIC, E-Rated power, HLE, Class E, Double barrel

General specifications

Product Name
Eaton Bussmann series HLE fuse
Catalog Number
5HLE-300E
UPC
786670600220
Product Length/Depth
15.9 in
Product Height
6.3 in
Product Width
3 in
Product Weight
18 lb
Warranty
Not Applicable
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
VDE
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
300 A
Interrupt rating
63 kAIC
Voltage rating
4.8 kV

General information

Class
Class E
Special features
Indoor/outdoor, double barrel

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877