Knowledge Search
Download document () of 20

5MCLS-24R-A

Eaton Bussmann series 5MCLS fuse, 24R designation, 4.8 kV, 450A, MCLS, MCLS, Class R, Single barrel - 5MCLS-24R-A

General specifications

Product Name
Eaton Bussmann series MCLS fuse
Catalog Number
5MCLS-24R-A
UPC
786685409276
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
450 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

General information

Barrels
2
Class
Class R
Special features
24R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.