Knowledge Search
Download document () of 20
We make what matters work*

5P1500R

Eaton 5P UPS, 1U, 1440 VA, 1100 W, 5-15P input, Outputs: (5) 5-15R, 120V, true sine wave, network card optional

View runtime graph

List price $1,401.92

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P1500R
UPC
743172043061
Product Length/Depth
21.8 in
Product Height
1.7 in
Product Width
17.4 in
Product Weight
44.1 lb
Warranty
3 year on electronics, 3 year on batteries with registration
Compliances
CE Marked
RoHS Compliant
Certifications
cULus Listed
IEC 62040-2 C1-C2 / EN 55024 / CISPR22 Class B / FCC part 15 Class B
UL 1778
UL 497A
Global Catalog
5P1500R
Product Type
UPS

Battery

Battery replacement
User replaceable
Battery type
Valve Regulated Lead Acid (VRLA)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options

Electrical output

Output nominal voltage
120V default (100/120/125V)
Nominal Output Voltage
100V
120V
125V
Output voltage range
102-132 Vac
Output power factor
0.76

Electrical input

Input connection
5-15P
Input cord length
6 ft
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40-70 Hz in low-sensitivity mode
Input Nominal Voltage
100 VAC
110 VAC
120 VAC
Nominal Input Voltage Supported
100 VAC
110 VAC
120 VAC
Input power factor
0.77
Input voltage range
89-151 Vac (adjustable to 70-153 Vac)

Communications

Communication
RS-232 (RJ45) ports; USB port as standard (HID). 6-foot RS-232 and USB cables included
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD graphical display

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
Efficiency at max. load
97%
Relative humidity
0-90% non-condensing

Additional specifications

Package contents
  • 1440VA 1100W 120V 5P Line-Interactive UPS with 5 Outlets
  • USB cable
  • RS-232 cable
  • Mounting hardware
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY w/ REGISTRATION
  • -3 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-1750UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.