Knowledge Search
Download document () of 20
We make what matters work*

EBP-0807

Eaton 5P replacement battery pack, Used with 5P1500R, 5P1550GR, Single-phase, Sealed/lead-acid battery type

List price $437

General specifications

Product Name
Eaton 5P battery pack
Catalog Number
EBP-0807
UPC
743172082817
Product Length/Depth
24.75 in
Product Height
6.75 in
Product Width
12.75 in
Product Weight
21 lb
Compliances
FCC Compliant
Certifications
IEC Rated
cULus Listed
Global Catalog
EBP-0807
Product Type
Battery pack

Battery

Battery type
Sealed, lead-acid

Environmental

Operating temperature - max
40 °C
Operating temperature - min
0 °C

Additional specifications

Package contents
EBP-0807 Internal Replacement Battery Cartridge
Used with
5P1550GR
5P1500R

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.