Download document () of 20

6-65-5

Contact Kit for Freedom; IEC 2-Pole ; Size H ; Series A1 and B1; Use with AE and CE Type Contactors and Starters

General specifications

Product Name
Eaton motor control contact kit
Catalog Number
6-65-5
UPC
782113466538
Product Length/Depth
3 in
Product Height
4 in
Product Width
1.25 in
Product Weight
0.01 lb
Warranty
Not Applicable
Certifications
Not Applicable
Global Catalog
6-65-5

Product specifications

Type
Renewal Parts/Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.