Download document () of 20

6A-06-09-HT12

Eaton B-Line series imperial cable tray and ladder, 6.25" height, 39" length, 21" width, Series 6 horizontal tee, 12" radius, Aluminum

General specifications

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
6A-06-09-HT12
UPC
781011090913
Product Length/Depth
39 in
Product Height
6.25 in
Product Width
21 in
Product Weight
12.06 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Type
Series 6 horizontal tee
Radius
12 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.