Knowledge Search
Download document () of 20

6DSL-B1600

Eaton Bussmann series current limiter Low voltage DSL type, 1600A, 600V, 200 kA interrupt

General specifications

Product Name
Eaton Bussmann series CDC cable limiter
Catalog Number
6DSL-B1600
UPC
786670249559
Product Length/Depth
5.75 in
Product Height
2.88 in
Product Width
2.88 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEEE Std. C37.41

Electrical rating

Amperage Rating
1600 A
Interrupt rating
200 kAIC
Voltage rating
600 V

General information

Quantity
1
Special features
Cable limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877