Knowledge Search
Download document () of 20
To be discontinued

70H-3/4A

Eaton Bussmann series 70 Series telecommunication fuse, Color code brown, 125 Vac, 300 Vdc, 0.75 A, 1 kAIC at 300 Vdc, Non Indicating, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series 70 Series telecommunication fuse
Catalog Number
70H-3/4A
UPC
051712736145
Product Length/Depth
1.63 in
Product Height
2.5 in
Product Width
0.42 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
0.75A
Interrupt rating
1 kAIC at 300 Vdc
Voltage rating
125 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Color code brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877