Knowledge Search
Download document () of 20

72B-DUMMY

Eaton Bussmann series Type 7 telecommunication fuse, Blister pack, 125 Vac, 300 Vdc, Non Indicating, Dummy Fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series Type 7 telecommunication fuse
Catalog Number
72B-DUMMY
UPC
051712735742
Product Length/Depth
0.28 in
Product Height
1.86 in
Product Width
0.28 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked

Electrical rating

Voltage rating
125 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Blister pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877