Knowledge Search
Download document () of 20
Discontinued

7ACLS-24R

Eaton Bussmann series 7ACLS fuse, Double barrel, 24R designation, 450A, 50 kAIC, Motor start, ACLS, Class R, Ampgard, Single barrel

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
7ACLS-24R
UPC
051712529976
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
450 A
Interrupt rating
50 kAIC

General information

Class
Class R
Mounting method
Ampgard
Special features
Double barrel, 24R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.