Download document () of 20

803 HEE

Eaton B-Line series CT lift off cover, 800A, 3, Ring , 050 kAIC, Side, 3, 4

General specifications

Product Name
Eaton B-Line series CT lift off cover
Catalog Number
803 HEE
UPC
782051380859
Product Length/Depth
12 in
Product Height
48 in
Product Width
30 in
Product Weight
183 lb
Certifications
UL

Electrical specifications

Amperage Rating
800A
Interrupt rating
50 kAIC

Model

Number of wires
4
Feed type
Ring
Mounting method
Side
Number of poles
3

Standards

Degree of protection
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.