Download document () of 20

8D013F26SNL

Aluminium square flange receptacle, Nickel plating, without female contacts, polarization N; 8D013F26SNL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D013F26SNL
Product Length/Depth
34.12 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
17 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Layout
26
Plating
Nickel
Shell continuity
1.0
Shell material
Aluminium
Shell size
13
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
8
Number of cavity #12
2
Number of cavity #22D
6
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.