Knowledge Search
Download document () of 20

8NCLPT-3E-B

Eaton Bussmann series 8NCLPT fuse, Longer length, 7.2 kV, 3A, 50 kAIC, Non-Indicating, NCLPT, Class E, Single barrel (non-indicating)

General specifications

Product Name
Eaton Bussmann series NCLPT fuse
Catalog Number
8NCLPT-3E-B
UPC
786685292588
Product Length/Depth
12.9 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
3.5 lb
Warranty
Not Applicable
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
3 A
Interrupt rating
50 kAIC
Response time
3E
Voltage rating
8.3 kV
Voltage type
AC

General information

Class
Class E
Connection
Ferrule end x ferrule end
Construction size
1.6" x 12.9"
Fuse indicator
Non Indicating
Fuse shape
Cylindrical
Fuse size
1.6" x 12.9"
Product application
Auxiliary transformer protection
Quantity
1
Release characteristic
E
Special features
Non-Indicating

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877