Download document () of 20

9-2876-1

Motor Control Renewal Parts/Accessories- Coil, 120/110V, 60/50 Hz, Used with Freedom (NEMA 0, IEC D-F)

General specifications

Product Name
Eaton motor control coil
Catalog Number
9-2876-1
UPC
782114629680
Product Length/Depth
1.8 in
Product Height
2.1 in
Product Width
1.8 in
Product Weight
0.18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Not Applicable
Global Catalog
9-2876-1

Product specifications

Used with
Used with Freedom (NEMA 0, IEC D-F)
Type
Renewal Parts/Accessories
Frequency rating
50-60 Hz
Coil voltage
120/110 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.