Download document () of 20

9-3125-2

Motor Control Renewal Parts/Accessories- Coil, 208/240V, 15/25/30/40A, 50/60 Hz, 2-3 pole, 50 mm, Used with C25 Definite Purpose Contactors

General specifications

Product Name
Eaton motor control coil
Catalog Number
9-3125-2
UPC
782114629161
Product Length/Depth
2 in
Product Height
2 in
Product Width
2.5 in
Product Weight
0.21 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Not Applicable
Global Catalog
9-3125-2

Product specifications

Used with
Used with C25 Definite Purpose Contactors
Type
Renewal Parts/Accessories
Amperage Rating
15A, 25A, 30A, 40A
Number of poles
Two-pole, three-pole
Frequency rating
50-60 Hz
Coil voltage
208/240 V
Size
50 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.