Download document () of 20

9-3285-2

Eaton Motor Control Renewal Parts/Accessories- Coil and Contactor Kit, 220-240V, 50-60 Hz, 65 mm, AC, Used with Freedom

General specifications

Product Name
Eaton motor control contact kit
Catalog Number
9-3285-2
UPC
786685884240
Product Length/Depth
2 in
Product Height
3.25 in
Product Width
2.31 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Not Applicable
Catalog Notes
0
Global Catalog
9-3285-2

Product specifications

Used with
Used with Freedom
Type
Renewal Parts/Accessories
Frequency rating
50-60 Hz
Coil voltage
220-240 V
Size
65 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.