Download document () of 20

901

Eaton Cooper Power series wheel chock, Yellow, Cleat teeth, A356-T6 aluminum alloy

General specifications

Product Name
Eaton Cooper Power series wheel chock
Catalog Number
901
UPC
194006047869
Product Length/Depth
10 in
Product Height
9 in
Product Width
9 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Included
Cleat teeth

Descriptions

Color
Yellow
Material
A356-T6 aluminum alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE