Download document () of 20

924 MS77

Eaton B-Line series CT meter socket, Ring, 20 A, Overhead/underground, #14-#10 line lug size, 4 jaws, number of position 1, 3R, ANSI 61 gray paint, Galvanized steel, Surface mount

General specifications

Product Name
Eaton B-Line series CT meter socket
Catalog Number
924 MS77
UPC
782051020854
Product Length/Depth
4.625 in
Product Height
12 in
Product Width
8 in
Product Weight
10 lb
Certifications
UL

Electrical specifications

Amperage rating
20 A

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Model

Number of jaws
4
Feed type
Overhead/underground
Mounting method
Surface mount
Number of positions
1
Line lug size
#14-#10
Cover/door type
Ring

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.