Knowledge Search
Download document () of 20

9PXMRK

Eaton 9PXM four-post rail kit for UPS and external battery enclosure

List price $775

General specifications

Product Name
Eaton 9PXM four-post rail kit
Catalog Number
9PXMRK
UPC
743172091468
Product Length/Depth
19.5 in
Product Height
23 in
Product Width
5.5 in
Product Weight
34.5 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed

Electrical input

Input connection
Hardwired
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz

Electrical output

Output frequency
60 Hz
Topology
Online/Double-conversion

Environmental

Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Package contents
9PXM Rack Mount Kit
Internal bypass
Yes
Color
Black/silver
Hot swap power
Yes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton