Eaton Crouse-Hinds series Roughneck E1049 plug contact, Up to 898A continuous, 535 kcmil, Hexagon crimp or solder, Copper, Male, 1000 Vac/dc
Product Name |
Eaton Crouse-Hinds series Roughneck E1049 plug contact
|
Catalog Number |
A201107-1
|
UPC |
662275107367
|
Product Length/Depth |
6.5 in
|
Product Height |
22.32 in
|
Product Width |
2.32 in
|
Product Weight |
1.5 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
3
|
Cable size |
535 kcmil
|
Amperage Rating |
Up to 898A Continuous
|
Voltage rating |
1000 Vac/dc
|
Gender |
Male
|
Connection type |
Hexagon crimp or solder
|
Contact material |
Copper
|