Knowledge Search
Download document () of 20

ACK-140

Eaton Bussmann series ACK fuse, Time-delay stud-mounted fuse, DC circuits protection for fork lift truck and battery chargers, 140 A, Dual, Non-indicating, 100 sec at 200%, 35 sec 300%, 13 sec at 500%, Copper terminal, Stud, 72 Vdc

General specifications

Product Name
Eaton Bussmann series ACK fuse
Catalog Number
ACK-140
UPC
051712701402
EAN
5027590425643
Product Length/Depth
3.63 in
Product Height
1.063 in
Product Width
1.063 in
Product Weight
0.224 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
140 A
Response time
100 sec at 200%, 35 sec 300%, 13 sec at 500%
Voltage rating
72 Vdc

Physical details

Material
Copper terminal
Number of elements
Dual
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Mounting method
Stud
Special features
One time fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877