Knowledge Search
Download document () of 20

ACL-30

Eaton Bussmann series ACL fuse, Time-delay fuse, One time fuse, DC circuits protection for fork lift truck and battery chargers, 30 A, Dual, Stud

General specifications

Product Name
Eaton Bussmann series ACL fuse
Catalog Number
ACL-30
UPC
051712701501
EAN
5027590056038
Product Length/Depth
2.5 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.6 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
30 A

Physical details

Number of elements
Dual

General information

Mounting method
Stud
Special features
Non time-delay, type B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877