Eaton AEGIS powerline filter, 15A, 120 Vac rating, Single-pole, Premium protection with hybrid filtering, with Form C contacts
Product Name |
Eaton AEGIS Powerline filter
|
Catalog Number |
AGPH12015
|
UPC |
786685758091
|
Product Length/Depth |
5 in
|
Product Height |
8 in
|
Product Width |
6 in
|
Product Weight |
3 lb
|
Warranty |
15 year
|
Compliances |
ISO 9001
|
Certifications |
ANSI/IEEE Std C62.43-2005
ANSI/IEEE Std C62.48-2005 ANSI/IEEE Std C62.41.1 UL 1449 ANSI/IEEE Std C62.41.2 ANSI/IEEE Std. C62.45-2002 ANSI/IEEE Std C62.62-2010 UL 1283 |
Amperage Rating |
15A
|
Voltage rating |
120 V
|
Phase |
Single-phase
|
Protection filtering |
Premium protection with hybrid filtering
|
Number of poles |
Single-pole
|
Type |
Powerline filter
|