Photo is representative
Download
Eaton SVX9000 pump panel, REPO rack PDU, 2U
Product Name |
Eaton SVX9000 pump panel
|
Catalog Number |
AGSVX07534KAPP1*ZB
|
UPC |
786685585062
|
Product Length/Depth |
20 in
|
Product Height |
58 in
|
Product Width |
38 in
|
Product Weight |
335 lb
|
Compliances |
GoST-R
C-Tick Compliant CE Marked RoHS Compliant |
Certifications |
cUL Listed
UL Listed UL 508C EN ISO 13849-1 EN 62061 IEC 61508 |
Horsepower |
60 hp
|
Phase |
Single-phase
|
Type |
SVX9000
|