Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series AGU fuse
Catalog Number
AGU-30
UPC
051712704304
EAN
5027590407083
Product Length/Depth
5.5 in
Product Height
0.4625 in
Product Width
0.001 in
Product Weight
0.25 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
30 A
Voltage rating
32 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877