Knowledge Search
Download document () of 20

AH6810U

Eaton manual motor controller, Switch only, #14-10 AWG, 30A, Industrial, Panel, 600V, Front wired, Maintained contact, Black, Open, Two-pole, -20-65˚C, Single-phase, Toggle switch, Copper-alloy terminal, brass screw, Single-throw, Nylon

General specifications

Product Name
Eaton manual motor controller
Catalog Number
AH6810U
UPC
040893616858
Product Length/Depth
3.75 in
Product Height
2.38 in
Product Width
2.38 in
Product Weight
0.35 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Product specifications

Enclosure
Open
Special features
Switch only
Type
Manual motor controller
Amperage Rating
30A
Voltage rating
600 V
Number of poles
Two-pole
Phase
Single-phase
Application
Industrial
Device grade
Industrial
Wiring method
Front wired screw
Contact type
Maintained
Switch type
Toggle switch
Mounting method
Panel
Closure type
Maintained
Number of positions
2
Allowable wire size
#14-10 AWG
Operating temperature
-20 to 65 °C
Material
Glass-filled nylon
Termination style
Front screw
Throw
Single-throw
Terminals
Copper-alloy, brass screw
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton