Knowledge Search
Download document () of 20

AHSP20-MV

Eaton heavy duty switchpack, 20A max, 4sq. NEMA junction box, rated for external junction box, 120/277V, -35-66˚C, Output:15 Vdc, 125 mA for up to 5 occupancy sensors, Used with:Magnetic and electronic ballasts, tungsten and motor loads

General specifications

Product Name
Eaton heavy duty switchpack
Catalog Number
AHSP20-MV
UPC
032664703522
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
4 in
Product Weight
0.65 lb
Certifications
Contact Manufacturer

Product specifications

Used with
Magnetic and electronic ballasts, tungsten and motor loads
Frequency rating
50/60 Hz
Special features
California Title 24 compliant
Type
Heavy duty switchpack
Amperage Rating
20A max
Voltage rating
120/277 V
Application
Industrial
Device grade
Specification
Wiring method
Teflon coated wire leads
Contact type
Isolated
Mounting method
4 sq NEMA junction box
Plenum rated for external junction box
Operating temperature
-35 to 66 °C
Output
15 Vdc
125 mA operating up to 5 occupancy sensors
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton