Knowledge Search
Download document () of 20

ALS-600

Eaton Bussmann series ALS fuse, Non time-delay, DC circuits protection for fork lift truck and battery chargers, 600 A, Class H, Non-indicating, Standard

General specifications

Product Name
Eaton Bussmann series ALS fuse
Catalog Number
ALS-600
UPC
051712700498
Product Length/Depth
3.75 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.56 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
600 A

Physical details

Packaging type
Standard

General information

Class
Class H
Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877