Download document () of 20

ARS-37-150HDHN-2

Eaton B-Line series fastener hardware and accessories, Zinc Plated carbon steel, 3/8" rod size, 1/4" X 1-1/2" w/nuts shank size and length, Rapid rod hangers

General specifications

Product Name
Eaton B-Line series Rapid Rod hanger
Catalog Number
ARS-37-150HDHN-2
UPC
799038759263
Product Height
1.5 in
Product Diameter
0.375 in
Product Weight
0.077 lb
Certifications
UL Listed

Model

Type
Rapid rod hangers
Special features
1/4" X 1-1/2" w/nuts shank size & length

Specifications

Rod size
0.375 in

Material/Finish

Material
Zinc plated carbon steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.