Knowledge Search
Download document () of 20

ATC-7-1/2

Eaton Bussmann series ATC blade fuse, Fast-acting, 7.5A, 32Vdc, Brown, 1 kA, Without indicator

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-7-1/2
UPC
051712703239
Product Length/Depth
0.75 in
Product Height
0.2 in
Product Width
0.49 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
7-1/2A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Color
Brown
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Without indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877