Knowledge Search
Download document () of 20

ATM-20

Eaton Bussmann series ATM blade fuse, Color code yellow, 32 Vdc, 20A, 1 kAIC, Non Indicating, Blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATM blade fuse
Catalog Number
ATM-20
UPC
051712814652
Product Length/Depth
1.38 in
Product Height
1.6 in
Product Width
0.44 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
20 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Color code yellow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877